IESNA:LM-63-2002
[TEST]P953194
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53334
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10706.3 10711.9 10689.4 10641.4 10362.1 10071.5 10023.6 10254.9 10790.9 11504.7
12368 13361 14407.7 15172.2 15759 16340.1 16870.5 17189.3 17299.3 17180.9
16582.8 15507.9 14134 11956.1 8779.4 5111.9 3969.4 3630.8 3227.4 2629.3
2019.9 1568.6 1176.4 736.3 420.4 169.3 0
10706.3 10661.2 10638.6 10607.6 10336.7 10040.5 9998.2 10206.9 10723.2 11459.5
12300.2 13259.4 14306.1 15096 15660.2 16252.7 16777.4 17116 17273.9 17132.9
16489.7 15437.4 14040.9 11769.9 8503 4951.1 3924.2 3597 3187.9 2584.2
1994.6 1548.8 1120 708.1 409.1 163.6 0
10706.3 10692.2 10680.9 10649.9 10435.5 10150.5 10060.2 10232.3 10683.7 11374.9
12193 13112.7 14150.9 15065 15696.9 16283.7 16901.6 17321.9 17584.3 17561.7
17127.2 16162.4 14839.3 12779.8 9741.5 5760.8 3994.8 3628 3289.5 2821.2
2276.7 1692.7 1252.6 818.1 445.7 203.1 0
10706.3 10680.9 10666.8 10692.2 10545.5 10300 10190 10277.5 10593.4 11146.4
11882.7 12703.7 13654.4 14681.3 15502.3 16153.9 16780.2 17324.7 17649.2 17801.5
17632.2 17039.8 15984.7 14134 11346.7 7258.8 4110.4 3410.8 3103.3 2736.5
2347.2 1949.4 1509.3 1007.2 575.5 256.7 0
10706.3 10695 10703.5 10759.9 10731.7 10601.9 10441.1 10424.2 10568.1 10898.1
11405.9 12060.4 12844.7 13747.5 14732.1 15643.3 16351.4 16966.4 17510.9 17911.5
18024.4 17776.1 17158.3 16151.1 14182 10689.4 5949.8 3018.6 2375.4 2000.2
1630.6 1314.7 1024.1 722.2 392.1 143.9 0
10706.3 10711.9 10743 10819.1 10892.5 10892.5 10816.3 10745.8 10757.1 10895.3
11169 11597.8 12176.1 12858.8 13623.4 14593.8 15626.4 16498.1 17003.1 17240.1
17395.3 17471.4 17446 17415 17113.1 15335.8 11482.1 6395.6 2908.6 1867.6
1469.8 1139.7 832.2 572.7 330.1 121.3 0
10706.3 10717.6 10776.8 10867.1 10996.9 11112.5 11191.5 11253.6 11248 11355.2
11535.7 11812.2 12195.9 12636 13174.8 13832.1 14579.7 15400.7 16139.8 16752
17369.9 18063.9 18757.9 19480.1 20374.4 20876.6 19327.8 15290.7 9879.7 4962.4
2381.1 1464.2 993 646 369.6 129.8 0
10706.3 10726 10807.9 10937.6 11078.7 11219.7 11389 11580.9 11812.2 12108.4
12486.4 12920.9 13389.2 13908.3 14526.1 15282.2 16137 17079.3 18106.2 19217.7
20501.4 21903.5 23472 25032.1 26781.2 28815.3 30798.6 31300.7 29478.3 25147.8
18693 11857.3 6914.7 3819.8 1687.1 406.2 0
10706.3 10754.3 10853 11002.5 11149.2 11281.8 11442.6 11662.7 11919.4 12308.7
12822.2 13411.8 14111.4 14974.7 16024.2 17324.7 18831.2 20574.7 22453.6 24372
26552.7 28623.5 31066.6 33549.2 36528.3 39456.7 43180.6 47169.8 50343.6 50010.7
44010.1 33165.5 20964 8401.4 1534.7 338.5 0
10706.3 10751.4 10872.7 11013.8 11160.5 11318.5 11484.9 11707.8 11975.8 12362.3
12836.3 13406.1 14080.4 14946.5 16021.4 17386.8 18949.7 20839.9 22927.5 25066
27311.6 29605.2 32062.5 34742.6 37603.2 40585.2 43970.6 47649.4 51243.5 51878.3
45891.8 33495.6 19003.3 4948.3 1055.1 313.1 0
10706.3 10748.6 10844.5 11033.5 11188.7 11360.8 11501.9 11707.8 11989.9 12328.5
12737.5 13203 13733.4 14461.3 15417.6 16574.3 17973.6 19694.5 21655.2 23793.6
25943.4 28146.7 30423.4 32852.4 35504.3 38111 40827.8 43206 45014.4 43719.5
37679.4 25965.9 11301.6 2180.8 657.3 217.2 0
10706.3 10737.3 10867.1 11030.7 11180.2 11329.8 11470.8 11634.5 11863 12108.4
12399 12681.1 12963.2 13344.1 13902.7 14641.8 15530.5 16723.8 18128.8 19719.9
21452.1 23243.5 25003.9 26792.5 28651.7 30392.3 32138.6 33721.3 34057 31106.1
25082.9 17234.5 7354.8 1464.2 440.1 121.3 0
10706.3 10737.3 10844.5 10968.7 11092.8 11169 11245.1 11310 11369.3 11439.8
11462.4 11386.2 11242.3 11090 10982.8 10977.1 11129.5 11563.9 12269.2 13157.9
14210.2 15369.7 16537.6 17699.9 18828.4 19767.9 20326.4 20639.6 19844 16692.8
12241 7569.2 3018.6 857.6 316 79 0
10706.3 10697.8 10723.2 10759.9 10737.3 10587.8 10356.5 10009.5 9552.4 8948.7
8192.6 7312.4 6437.9 5707.2 5126 4646.4 4276.9 4039.9 3918.6 3890.4
3966.5 4118.9 4265.6 4409.5 4477.2 4367.2 4028.6 3489.8 2666 1893
1376.7 998.7 727.9 510.6 307.5 81.8 0
10706.3 10635.8 10548.3 10376.2 10065.9 9549.6 8858.4 7981.1 6999.3 6107.8
5377.1 4742.4 4155.6 3721.1 3484.1 3374.1 3297.9 3204.8 3106.1 3013
2903 2753.4 2578.5 2423.4 2273.9 2124.3 1977.6 1819.6 1633.5 1421.9
1204.6 993 767.4 527.6 287.8 64.9 0
10706.3 10565.2 10308.5 9874.1 9197 8235 7179.8 6175.5 5436.4 4807.3
4271.2 3969.4 3794.5 3642.1 3484.1 3351.5 3281 3255.6 3207.7 3100.5
2945.3 2790.1 2632.1 2479.8 2313.3 2149.7 1983.3 1805.5 1633.5 1444.4
1244.1 1021.3 767.4 496.5 253.9 53.6 0
10706.3 10520.1 10088.5 9380.3 8342.2 7075.5 6003.4 5261.5 4669 4299.4
4124.5 3963.7 3794.5 3613.9 3447.5 3345.9 3314.9 3297.9 3258.4 3131.5
2838.1 2671.6 2522.1 2378.2 2245.6 2121.5 1969.2 1799.9 1619.3 1416.2
1196.2 959.2 710.9 479.6 256.7 70.5 0
10706.3 10446.7 9845.8 8866.9 7524 6203.7 5360.2 4736.7 4398.2 4251.5
4068.1 3890.4 3769.1 3639.3 3461.6 3348.7 3297.9 3230.2 2931.2 2804.2
2761.9 2745 2697 2620.9 2505.2 2352.8 2138.4 1938.1 1718.1 1498
1272.3 1046.6 812.5 575.5 338.5 115.7 0
10706.3 10427 9693.5 8477.6 6951.3 5758 5004.7 4522.3 4378.4 4212
4008.9 3870.6 3783.2 3667.5 3455.9 3312 3199.2 2888.9 2781.7 2736.5
2699.8 2691.4 2657.5 2567.3 2412.1 2228.7 2031.2 1816.8 1594 1393.7
1199 1007.2 823.8 637.6 640.4 485.2 0
10706.3 10350.8 9479.1 8105.2 6516.9 5490 4790.3 4480 4375.6 4186.6
3991.9 3867.8 3794.5 3678.8 3430.5 3213.3 2928.4 2705.5 2635 2570.1
2527.8 2502.4 2386.7 2256.9 2110.2 1963.5 1791.4 1625 1441.6 1255.4
1080.5 899.9 730.7 880.2 789.9 265.2 0
10706.3 10328.3 9402.9 7972.6 6339.1 5275.6 4649.3 4463.1 4367.2 4183.8
3991.9 3876.3 3822.7 3715.5 3413.6 3094.8 2722.4 2567.3 2468.5 2389.5
2350 2262.6 2115.9 1980.5 1842.2 1687.1 1551.6 1416.2 1272.3 1142.6
1077.7 852 708.1 978.9 451.4 112.8 0
10706.3 10364.9 9459.3 7989.5 6378.6 5346.1 4674.7 4474.4 4395.4 4214.8
4008.9 3898.8 3842.4 3746.5 3453.1 3097.6 2716.8 2561.6 2457.2 2375.4
2330.3 2245.6 2101.8 1974.8 1833.8 1684.2 1534.7 1399.3 1266.7 1108.7
970.5 798.4 708.1 981.8 389.3 95.9 0
